alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Minnesota | North Dakota | Appleton

Your Authorized Swagelok Sales and Service Center

Tubing

Benefits of Swagelok® Seamless Tubing

With Swagelok® tube fittings, your fluid systems have the benefit of repeatable, leak-tight seals. But if your system lacks Swagelok seamless tubing, you might be missing out on several opportunities for improvement. Locally stocked and available to ship, our tubing solutions deliver simplicity, cost-savings and superior performance

Top reasons to choose seamless tubing from Swagelok Minnesota | North Dakota | Appleton

  • You need a fluid delivery component now: Our tubing is available and ready to ship in 10 and 20’ lengths.
  • Your system uses Swagelok tube fittings: Swagelok seamless tubing paired with Swagelok tube fittings has many advantages including ease of installation, maintenance and reliable performance.
  • You store tubing on site: Custom stocking programs are available, and we offer volume/bulk order discounts. Talk to your sales rep or VMI rep for pricing information.
  • You want to minimize weight and cost: Since tubing is bendable, it can greatly reduce the number of mechanical connections. Fewer individual components means a lighter system and a lower installation cost.
  • You’re charged with simplifying plant maintenance: Seamless tubing systems can be assembled and disassembled quickly and easily. In addition, tubing does not require a system flush prior to use, which reduces the amount of downtime.
  • You require reliable performance even with high vibration and temperature swings: Design a tubing system with Swagelok tube fittings, and you’ll have a solution that will not back off during thermal cycling or high vibrations.

DISCOVER OUR SEAMLESS TUBING OPTIONS

Consider Swagelok Seamless Tubing