alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Minnesota | North Dakota | Appleton

Your Authorized Swagelok Sales and Service Center

Weld

Orbital Welding is considered to be the highest form of integrity when making a connection. When it comes to high purity, smooth internal surface finishes, compact design and leak-tight integrity the orbital butt weld meets the highest standards. Swagelok Custom Solutions is your partner in Orbital Welded assemblies - with our certified technicians and over 50,000 welds, you can trust us to get the job done right the first time!

Swagelok Custom Solutions inspects and Helium leak-test 100% of our welded assemblies. Our ASME Section IX certified weld specialists assure that full penetration welds are completed while maintaining a smooth bore-line throughout the ID of your tubing. Meaning, suggested vacuum and working pressure ratings can be held, based on the tubing wall thickness. See our capabilities below or check out our Frequently Asked Questions to see how we can assist you with your next Orbital Welding project!

Orbital Welding Capabilities

Swagelok Minnesota is ASME B31.3 Process Piping Certified. Let us assist you in your orbital welding needs:

  • 316L Stainless Steel
  • Tubing wall thickness .028" to .134"
  • Weld fittings in sizes 1/8" to 4"
  • Welded adaptors to tube or hose end-connections
  • Weld fittings to pre-bent tube or special tubular shapes
  • In-house helium leak testing
  • Borescope inspection of welds
  • And many more

Contact us